Catalog navigation
All catalogs
CAD model selection
Company
CHELIC
Description
GC series - Twin-guide Cylinder
Bill of material
GCB25x75
MODEL
Model
GC: Twin-guide cylinder unit
GT
Guide type
B: Bush guide
U: Linear bearing type
BORE
Bore size
25
mm
STROKE
Stroke
mm
CUSHION
Cushion
Blank: No Cushion
C: Pneumatic absorber
FLANGE
With flange
Blank: Standard
F: With front flange plate
SWT
Sensor switch
Blank: Without switch
SA : CS-100
NOS
Number of switch
Blank: None
SA
Shock absorber
None : Without shock absorber
A : Shock absorber
NOSA
Number of shock absorber
Blank: None
POS
Position of rod
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions
0