Catalog navigation
All catalogs
CAD model selection
Company
CHELIC
Description
MSR(L)2 - Slide table cylinder
Bill of material
MSR208x10
MODEL
Model
MSR2
MSL2
BORE
Bore size
8
mm
STROKE
Standard stroke
10
20
30
mm
SWT
Switch
None:Without sensor
9B:CS-9B
9D:CS-9D
NOS
Number of switch
Blank : None
POS
Position of rod
mm
A
16.5
mm
B
16
mm
C
44.0
mm
L
11.20
L1
47
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions
0