Catalog navigation
All catalogs
CAD model selection
Company
CHELIC
Description
JCB - Twin-guide Cylinder
Bill of material
JCB-32x10
MODEL
Model
JCB: Twin-Guide Cylinder
JCBD: Twin-Guide Cylinder
BORE
Bore Size
32
mm
STROKE
Standard Stroke
10
20
30
40
50
60
75
85
100
mm
AM
Attached magnetism
Without magnetism
S : Attached magnetism
SWT
Switch
Blank: Without switch
NOS
Number of switch
Blank: None
POS
Position of rod
mm
A
120
mm
B
118
mm
C
90
mm
D
20
mm
E
Ø8.2 Thru-hole, Hole Ø14x8.5 dp, Thread in the back M10x1.5Px16 dp
mm
F
24.0
mm
G
76
mm
H
56
mm
I
17
mm
J
4 mm
K
21
mm
M
44
mm
N
50.0
mm
MB
8.5
mm
MF
M6x1.0P
MG
M8x1.25P
NC
12
mm
N1
40
mm
N2
32
mm
N3
- mm
N4
- mm
N5
- mm
N6
- mm
O
M8x1.25P
P
M6
QA
30
mm
QB
22
mm
R
47
mm
S
40.5
mm
T
34
mm
U
10 mm
V
35
mm
V1
32
mm
W
M6x1.0P
X
55
mm
Y
13.6
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions
0