Catalog navigation
All catalogs
CAD model selection
Company
CHELIC
Description
ND - Knock multimount cylinder
Bill of material
ND20X10
TYPE
Model
ND:Standard (Double acting)
NDI:Single acting (Nominal in)
NDO:Single acting (Nominal out)
NDD:Double rod (Double acting)
BORE
Bore size
20
mm
STROKE
Stroke
10.000
20.000
30.000
40.000
50.000
60.000
mm
FIXED
Mounting type
Blank: standard
F: Front flange mounting
M:Bottom flange mounting
THREAD
Rod end type
Blank: Female thread
B: Male thread
MAGENT
Magent
Blank:Without magent
S: With magent
SWT
Sensor switch
N/A
SWNN
Number of switch
N/A
POS
Position of rod
mm
A
5.5
mm
B
M5 x 0.8P
C
7
mm
D
14
mm
E
14.5
mm
F
7.5
mm
G
16
mm
H
12
mm
I
18.0
mm
J
3.7
mm
K
M6 x 1.0P x 14L
L
M4 x 0.7P x 10dp
mm
M
13.4
mm
N
26.4
mm
O
40.1
mm
P
30
mm
Q
φ5.5 Thru-hole,Pole hole φ9x8p
R
7
mm
S
27.5
mm
T
16
mm
U
8
mm
V
30
mm
W
M5 x0.8P x8dp
X
-
Y
-
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions
0