Catalog navigation
All catalogs
CAD model selection
Company
CHELIC
Description
JTF - Twin-guide Cylinder (Flange type)
Bill of material
JTF-32x10
MODEL
Model
JTF: Twin-Guide Cylinder (Flange type)
BORE
Bore Size
32
mm
STROKE
Standard Stroke
10
20
30
40
50
60
75
mm
SWT
Switch
Blank: Without switch
SE: CS-30E
SD: CS-9D
SB: CS-9B
NOS
Number of switch
Blank: None
POS
Position of rod
mm
A
13.6
mm
B
34
mm
C
43
mm
E
50
mm
F
54
mm
G
64
mm
H
6.5
mm
I
44
mm
J
16.0
mm
K
9.00
mm
L
5
mm
M
12
mm
N
6
mm
O
9.0
mm
P
10
mm
Q
0.5 mm
R
10
mm
S
PT 1/8
T
M6x1.0P
U
M6x1.0
V
41.5
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions
0