Catalog navigation
All catalogs
CAD model selection
Company
CHELIC
Description
JTD - Twin-guide Cylinder
Bill of material
JTD-32x10
MODEL
Model
JTD: Twin-Guide Cylinder
BORE
Bore Size
32
mm
STROKE
Standard Stroke
10
20
30
40
50
60
75
mm
AM
Attached magnetism
Without magnetism
S : Attached magnetism
SWT
Switch
Blank: Without switch
NOS
Number of switch
Blank: None
POS
Position of rod
mm
A
44
mm
B
34
mm
C
50
mm
D
PT 1/8
E
13.6
mm
F
Thru-hole Ø5.1 ,Thread M6x1Px8 dp ; Pole hole Ø8x6 dp
H
9.00
mm
L
24.0
mm
L1
3.3
mm
M
31.5
mm
N
44
mm
O
34
mm
P
10
mm
Q
17
mm
R
22.0
mm
S
M6x1.0P
T
6.5
mm
U
43
mm
V
6
mm
W
12
mm
X
6.5
mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions
0